Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-3535-K Metric - Taper-Lock Bushings
Bill of material
119683
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
44.800 lbs-in
WTIS
Wrench Torque Install. Screws
1.000 lbs-in
A
127.00 mm
B
88.90 mm
CI
CL 30 Iron - Hub Diameter
177.80 mm
CS
Steel Hub Diameter
165.10 mm
D
Bolt Circle
122.555 mm
FQ
Quantity - Number of Bolts
3
FS
Size of Bolts
1/2-13NC2 x 1-5/8
LH
Standard Hex Key
50.8 mm
LS
Short Key
33.27 mm
MH
Standard Hex Key
85.85 mm
MS
Short Key
68.33 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models