Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-8065-K - Taper-Lock Bushings
Bill of material
117482
BORE
Bore
Inch
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref.)
Inch
TC
Torque Capacity
456.000 lbs-in
WTIS
Wrench Torque Install. Screws
7.820 lbs-in
A
11.25 Inch
B
6 1/2 Inch
CI
CL 30 Iron - Hub Diameter
17.5 Inch
CS
Steel Hub Diameter
15.5 Inch
D
Bolt Circle
11 Inch
FQ
Quantity - Number of Bolts
4 Inch
FS
Size of Bolts
1-1/4 Inch
L
1.63 Inch
M
4.38 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models