Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
TME
Bill of material
TME1-01-Z
CNSORDERNO
Order Number
SF
Switching Function
OFF-(ON)
NOP
Number of pole
1
RV
Rated voltage
1VA Max. (DC48V Max. 50mA Max.)
TS
Terminal Style
Through hole pin
WP
Water proof
Washable type
CS
Contact specs
FOP
Form of Packaging
Stick
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model