您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
TMM-102-01-T-S
Samtec
Connectors
Micro Pitch Board-to-Board
Micro Rugged Systems
Rugged Tiger Eye™ Systems
Powered by
CAD模型選擇
{samtec/connectors/micro_pitch_btb/micro_rugged_systems/rugged_tiger_eye_systems/tmm_asmtab.prj},{NB=TMM-102-01-T-S},{SH=160},{SERIES=TMM},{POS=02},{LS=01},{PLOPT=T},{ROW=S},{TOPT=},{AOPT=},{RCOPT=},{POLOPT=Not Selected},{KOPT=},{TROPT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
TMM Series - 2,00 mm Low Profile Terminal Strip
明細表
TMM-102-01-T-S
PN
Part Number
TMM-102-01-T-S
SERIES
Series
TMM
POS
No. Pins per Row
02
01
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
02
01
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
LS
Lead Style
01
02
03
04
05
06
01
02
03
04
05
06
PLOPT
Plating Option
-T: Matte Tin on Contact and Tail
-S: 30µ" Selective Gold on Contact, Matte Tin on Tail
-L: 10µ" Selective Gold on Contact, Matte Tin on Tail
-F: 3µ" Selective Gold on Contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -G: 20µ" Gold on Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -H: 30µ" Gold on Contact, 3µ" Gold Min on Tail
Non-standard option - Please contact SAMTEC: -SM: 30µ" Selective Gold on Contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -TM: Matte Tin on Contact and Tail
Non-standard option - Please contact SAMTEC: -LM: 10µ" Selective Gold on Contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM: 3µ" Selective Gold on Contact, Matte Tin on Tail
-T: Matte Tin on Contact and Tail
-S: 30µ" Selective Gold on Contact, Matte Tin on Tail
-L: 10µ" Selective Gold on Contact, Matte Tin on Tail
-F: 3µ" Selective Gold on Contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -G: 20µ" Gold on Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -H: 30µ" Gold on Contact, 3µ" Gold Min on Tail
Non-standard option - Please contact SAMTEC: -SM: 30µ" Selective Gold on Contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -TM: Matte Tin on Contact and Tail
Non-standard option - Please contact SAMTEC: -LM: 10µ" Selective Gold on Contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM: 3µ" Selective Gold on Contact, Matte Tin on Tail
ROW
Row Option
S:Single row
D:Double Row
Q:Quad Row
S:Single row
D:Double Row
Q:Quad Row
TOPT
Tail Option
Straight
RA: Right Angle
RE: Extended Right Angle
SM: Surface Mount
Straight
RA: Right Angle
RE: Extended Right Angle
SM: Surface Mount
AOPT
Alignment Pin
Not Available
Not Available
RCOPT
Retention Clip Option
Not Available
Not Available
POLOPT
Polarized Position
Not Selected
001
002
Not Selected
001
002
KOPT
Pick and Place Pad
Not Available
Not Available
TROPT
Tape and Reel
Not Available
Not Available
POLOPTALG3
Not Available
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求