Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TSM40U,TSM41U,TSM42U - 30 degree trapezoidal lead screw nut - self-lubricating flange type
Bill of material
TSM40U10
MODEL
Model
LV1
type
LV2
Thread rotation direction
Right-handed thread
MAT
material
C6782
CODE
Code
VAR02
d
mm
FIX02
P
2 mm
FIX04
D
20 mm
FIX06
L1
24 mm
FIX08
Da
36 mm
FIX10
T
5 mm
FIX12
P.C.D.
26 mm
FIX14
K
4.3 mm
FIX16
W
22 mm
FIX18
Dynamic allowable thrust
2.54 kN
FIX20
weight
g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models