Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
TVD. - Breather caps with vacuum breaker valve
Bill of material
Breather caps with vacuum breaker valve TVD.70-1 1/4-FKM-C7
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
Ø d G7
G 1 1/4
DIM02
d
70 mm
DIM03
L
59 mm
DIM04
d1
33 mm
DIM05
d2
68.5 mm
DIM06
h
17 mm
WEIGHT
80 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models