Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
TY8H1
Bill of material
HellermannTyton 151-12819
IDNR
Identification
151-12819
MANUFACTURE19
Manufacturer Type Description
TY8H1S
DESCRIPTION14
Short Description
Self adhesive mount natural
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Nature (NA)
DURCHMESSER25
Fixing hole Ø FH
3.2 mm
BUENDELMAX
Bundle ∅ max.
3.0 mm
LAENGEL
Length L
26.0 mm
NO_CU_PER_OU
Number of content units per order unit
100
QUANTITY_MIN
Minimum order quantity
100
HOEHEH
Height H
6.5 mm
BREITEW
Width (W)
23.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
NENNMASS
Nominal diameter
3 mm
ANWENDUNGSB64
Application Range
for indoor use
KLEBER
Adhesive
Acrylate with base of polyurethane foam
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models