Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
UP 511S32_5WG1511-2SB32
Bill of material
5WG1511-2SB32
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 511S32
SA700ID04
Product feature
UP 511S32 Switch actuator, 1 x 16 A
SA400ID03
Product variants C
None
SA700ID05
Width
48 mm
SA700ID06
Depth
28 mm
SA700ID07
Height
50 mm
SA700ID08
mass (net)
0.05 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1511-2SB32
SA810ID03
Article / Order number
5WG1511-2SB32
SA810ID04
Datanorm number
5WG1511-2SB32
SA810ID06
GTIN number
4047625017545
SA810ID10
Description text
Switching actuator 1 x AC 230 V, 16 A
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models