Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tece
Description
Urinal modules - Urinal modules
Bill of material
9420000
CNSORDERNO
Article number
9420000
PICTURE
Picture
LODLEVEL
LOD Level
H
Height adjustment
mm
Enter value for H
Height adjustment
mm
cm
inch
ft
KT1
Shorttext 1
TECEbase Urinalmodul mit Spülergehäuse U1, BH 1120 mm
GTIN
4027255059740
IDNR
9420000
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML
EF002169
Material
Steel
EF021320
Self-bearing construction
true
EF000139
Surface protection
Lacquered
EF023758
Adjustable urinal height
true
EF005454
Height
1120 - 1320 mm
EF005452
Width
500 mm
EF005457
Depth
90 - 240 mm
EF024127
Mains water connection
Internal thread
EF020820
Size of mains water threaded connection (inch)
1/2 inch
EF021703
Outer drainage tube diameter
50 mm
EF022134
Adjustable throughflow capacity
true
EF022120
Min. pre-pressure
0.5 bar
EF021587
With siphon
false
EF023743
Max. height of flushing bend
900 mm
EF023744
Min. height of flush bend
500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models