Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
UTLPS
Bill of material
UTLPS-03-1NYF-2E-1
MODEL
Model no.
UTLPS
OS
Orifice size
03 : For φ0.3 detecting nozzle
SN
Station No.
OUT
Output style
LC
Lamp color
Y : Yellow
EC
Electric connection option
MB
Bracket
PG
Pressure gauge
SVEC
Solenoid valve electric connection
SVV
Solenoid valve volatege
INFOTEXT
Product Info
Product Info
A
151 mm
B
82.5 mm
C
- mm
G
Weight
1070 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC
    PSE570 - Pressure Sensor For General Fluids
    ifm_electronic
    ROP520 - all encoders
Previews
3D
Dimension
2D
Download CAD models