Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum / Compressed-Air Hoses VSL - VSL 42-32 PU-DS
Bill of material
SCHMALZ 10.07.09.00036 VSL 42-32 PU-DS
NAME
Name
10_07_09_00036
NNCUSTOM
VSL 42-32 PU-DS
NTCUSTOM
Vakuumschlauch
NBCUSTOM
VSL 42-32 PU-DS
LINACUSTOM
VSL 42-32 PU-DS
ARTNR
Order number
10.07.09.00036
C127
d
32 mm
C121
D
42 mm
C447
Material
PU, mit Drahtspirale
C2201
Druckbereich (Betriebsdruck)
-0,95 ... 3,20 bar
C2220
Umgebungstemperatur
-20 ... 90 °C
C461
Verlegeradius (min)
95 mm
C1988
Length (max)
10 m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models