Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
VAI61.15-0.25_S55230-V220
Bill of material
VAI61.15-0.25 Kugelhahn 2P DN15 kvs0.25
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
VAI61.15-0.25 Ball valve 2P DN15 kvs0.25
SA110ID05
Main product group
VAI61.15-0.25
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
Control valves with actuator
SA700ID27
Nominal width system
DN
SA700ID28
Nominal dimension
15
SA700ID06
kvs value
0.25 m³/h
SA700ID30
Nominal pressure PN
40
SA71012ID04
Length
62.00 mm
SA71012ID05
Width
42.00 mm
SA71012ID06
Height
53.10 mm
SA71012ID08
mass (net)
0.30 kg
SA700ID07
Maximum operating temperature
120 °C
SA700ID08
Maximum operating pressure
bar
SA400ID03
Body material
brass
LINK
http://www.siemens.com/btproduct?S55230-V220
SA810ID03
Manufacturer’s reference number
S55230-V220
SA810ID04
Datanorm number
S55230-V220
SA810ID06
GTIN number
4047625017651
SA810ID10
Description text
2-way characterized control valves, female thread, PN40, DN15, kvs 0,25
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221024
ETIMCLASSC
ETIM Classcode
EC011343
ETIMCLASSN
ETIM Classname
Ball valve
IFCEXPORT
IfcExportAs
IfcValve.DIVERTING
OMNICLASSNU
OmniClass number
23-27 31 15
OMNICLASS
OmniClass title
Ball Valves
UNICLASSC
Uniclass code
Pr_65_54_95_87
INFO
Information about export to accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
ACCESSORY_7
Accessories:
ACCESSORY_8
Accessories:
ACCESSORY_9
Accessories:
ACCESSORY_10
Accessories: GMA..
ACCESSORY_11
Accessories:
ACCESSORY_12
Accessories:
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models