Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Souchier
Description
Ventilight bas de pente - Ventilight bas de pente
Bill of material
SOUCHIER VENTILIGHT bi-pente - Hinges at the bottom-PNEU-30 - 850x700 VER 0 0 - 150 0 0 0 0
OUVERTURE
opening side
Hinges at the bottom
LODDEST
LOD Destination
LODLEVEL
LOD Level
ANGLE
Angle d'ouverture
°
MANOEUVRE
Mechanism
INCLINAISON
Roof slope
°
POSE
Installation
HCOST
Hauteur costière
mm
ATC
Throat dimension parallel to hinges
mm
Enter value for ATC
Throat dimension parallel to hinges
mm
cm
inch
ft
A
Overall dimension parallel to hinges
850.00 mm
BTC
Throat dimension perpendicular to hinges
mm
Enter value for BTC
Throat dimension perpendicular to hinges
mm
cm
inch
ft
B
Overall dimension perpendicular to hinges
700 mm
VENT
Wind shields
OPT1
Position switches
OPT2
Thermal initiation device
OPT3
Anti falling gridle 1200J
COTEX
Distance between fixed frames
mm
Enter value for COTEX
Distance between fixed frames
mm
cm
inch
ft
AV
0.347 m^2
INFO
Informations
Pressure plates - by others
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Souchier
    Ventilight - Ventilight
    Special Collection
    Paperclip
    Special Collection
    Rim
    Souchier
    Certilight
    Souchier
    exubaie - single flap NSHEV - wall installation
    Souchier
    Certilight hinges at the bottom
    Souchier
    exubaie V2 OS - single flap NSHEV - wall installation
    Special Collection
    Grip Clamp
    Special Collection
    The window
    Special Collection
    Work counter seal
    Special Collection
    Gitar Holder - Blues King
    Special Collection
    Part for a washing machine
    Special Collection
    ZP knives
    Special Collection
    ZP knives v3
Previews
3D
2D
Download CAD models