Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Vertical Tee Up Down - Series 2, 3, 4, & 5 - Steel - Cable Tray Fittings
Bill of material
4G-12-VT12
PN
Part No.
W
Tray Width
Inch
WMM
Tray Width
mm
H
Height
Inch
MAT
Material
TD
Type Direction
TYPE
Type
R
R - Radius
Inch
RMM
R-Radius
305 mm
A
15.000 Inch
AMM
A
381 mm
B
34.028 Inch
BMM
B
864 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models