Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
VFMQA - 6 Surface Milled Mounting Plates / Brackets - Side Hole Type - VFMQA
Bill of material
VFMQA-SC-A30-B10-T5-V0-M3-F0-MA3
PN
Part Number
VFMQA-SC-A30-B10-T5-V0-M3-F0-MA3
TYPE
Type
VFMQA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
M
ND1
Nominal Diameter1
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
HS2
Hole Specification2
ND2
Nominal Diameter2
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models