Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VL18LL-M/30/40a/118 - Fiber Optic Sensors
Bill of material
VL18LL-M/30/40a/118
PRODUCT_PICTURE
Product Picture
MANUID
VL18LL-M/30/40a/118
DESCSHORT
Short Description
Fiber optic sensor VL18LL-M/30/40a/118
EAN
4050143055524
MANUTYPEDESC
Manufacturer Type Description
VL18LL-M/30/40a/118
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
18 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
BAD900004
Switch frequency
500.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.090
LENGTH
0.081
WIDTH
0.090
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Ipf Electronic
    Fiber optics plastic fiber barrier
    ifm_electronic
    E35062 - all fibre optics
    Pepperl+Fuchs
    LCR 18-3,2-0,5-K2 - Optical Fibers
Previews
3D
尺寸
2D
下載CAD模型