Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
VPB-F-L - ELESA-Vacuum cups suspensions - Fixed
Bill of material
Simple fixed cup holders VPB-91-01-G1/4-F-L
CODE
Code
VV.40002
DESCRIPTION
Description
VPB-91-01-G1/4-F-L
DIM01
d1
G 1/4
DIM02
d2
6 mm
DIM03
d3
M20x1
DIM04
l1
10 mm
DIM05
l2
40 mm
DIM06
s
17 mm
WEIGHT
Weight
177 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models