Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
JW Winco
Description
VPRA-MS - Solid Disk Handwheels
Bill of material
Solid Disk Handwheel VPRA-MS-150-P6-D
PARTNUMBER
WINCO PARTNUMBER
VPRA-MS-150-P6-D
D1
150 mm
D2
P 6 mm
D3
32 mm
B
18 mm
S
20 mm
L1
37 mm
L2
13 mm
L3
48 mm
L4
80 mm
L5
128 mm
D4
26 mm
D5
Thread
M10
R
65 mm
WEIGHT
Weight
0.0000 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型