Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
VR Feedpipes - DME
Bill of material
VR6340
REF
Catalog number
VR6340
M
Thread
M6x0.75
L
Length
340 mm
L2
Length
5 mm
D
Diameter
6 mm
D1
Diameter
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models