Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CKD
Description
VSFB - Vacuum filter for different vacuum piping
Bill of material
VSFB-66
MODEL
Model no.
VSFB
VSPS
Vacuum side port size - pad side port size
INFOTEXT
Product Info
Product Info
D
Tube outer diameter
6 mm
C
17 mm
E
52.6 mm
FA
Filtration area
20 cm2
W
Weight
206 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir