Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSFJ - Vacuum filter for different vacuum piping
Bill of material
VSFJ-44
MODEL
Model no.
VSFJ
PS
Port size
INFOTEXT
Product Info
Product Info
D1
Tube outer diameter
4 mm
D2
Tube outer diameter
4 mm
B
38.9 mm
L
21.8 mm
C
11.3 mm
P
8 mm
W
Weight
1.5 g
FA
Filtration area
0.8 cm2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models