Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSUS - Vacuum switch with LED display
Bill of material
VSUS-NW-4
MODEL
Model no.
VSUS
SOS
Switch output status
SS
Switch specifications
PS
Ports size
INFOTEXT
Product Info
Product Info
D
Tube outer diameter
4 mm
L
6,1 mm
C
11,2 mm
W
Weight
28 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models