Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VSX
Bill of material
VSX-H05B-44S-1-D
MODEL
Model no.
VSX
VC
Vacuum characteristics
ND
Nozzle diameter
VT
Valve type
V
Vacuum port
PS
Air supply port
EX
Exhaust port
VOLT
Voltage
V
VSS
Vacuum pressure switch specifications
MOUNTING
Mounting method
INFOTEXT
Product Info
Product Info
C1
11.2 mm
C2
11.2 mm
L1
6.1 mm
L2
7.5 mm
WEIGHT
Weight
76 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    3PA/3PB - Single valve
    CKD
    VSK Series - Variety of modularized units enable selections of integrated type ejector units suitable for the aplication
    CKD
    LCR
    CKD
    VSJ - Universal type vacuum ejector unit with break air flow and relief pressure adjusting needle
    CKD
    VSG Series - Ejector system
    CKD
    W1000/W2000/W3000/W4000/W8000-W
    Yamaha Motor Co., Ltd
    YK500XG
    CKD
    R1100/R2100/R3100/R4100/R6100/R8100-W
    CKD
    VSXM - Manifold
    CKD
    GWY*-0 - Y type tee union
    CKD
    GWS*-*-P - Plug reducer
    CKD
    SSD2-XL with switch
    CKD
    VSQ
    SMC Corporation
    MXQ_B - Air Slide Table Low Thrust High Rigidity Type
Previews
3D
Dimension
2D
Download CAD models