Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
VUN215_BPZ:VUN215
Bill of material
VUN215 Umkehr-Eckventil 1/2'' NF (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
PREVIEW
Preview
LODLEVEL
SA700ID26
Product description
VUN215 Reverse angle valve 1/2'' NF
SA110ID05
Product main group
VUN215
SA700ID04
Valve assembly type
valve body for thermostatic valve/manifold body for valve trim
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
15
SA700ID06
kvs value
1 m³/h
SA700ID30
Nominal pressure PN
10
SA700ID07
Maximum operating temperature
120 °C
SA71012ID04
Length
102.00 mm
SA71012ID05
width
30.00 mm
SA71012ID06
Height
45.00 mm
SA71012ID08
mass (net)
0.28 kg
SA700ID08
Maximum operating pressure
10 bar
SA400ID03
Body material
brass
LINK
Product link
http://www.siemens.com/btproduct?BPZ:VUN215
SA810ID03
Manufacturer’s reference number
BPZ:VUN215
SA810ID04
DataNorm number
BPZ:VUN215
SA810ID06
GTIN number
7612914026170
SA810ID10
Description text
Reverse angle radiator valve, NF, 2-pipe system, PN10, DN15, kvs 0.13...0.77
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20210514
ETIMCLASSC
ETIM classcode
EC010136
ETIMCLASSN
ETIM classname
Radiator stop valve
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 25
OMNICLASS
OmniClass title
Gate Valves
UNICLASSC
Uniclass code
Pr_65_54_95_33
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models