Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Danfoss Hydraulics
Description
WH Series - Industrial Welded Cylinders
Bill of material
WH10GH5N1KA00100-0
PN
Part No.
SERIES
Series
Industrial Welded Cylinders (WH)
BORE
Bore
Inch
MS
Mounting Style
STROKE
Stroke
Inch
STROKE2
Gross Stroke (Working Stroke + Stop Tube Length)
0.0625 Inch
WARNOTE
Stroke Warning
-
RP
Rod Position
RPS
Rod Position Stroke
Inch
RS
Rod Size
Inch
RE
Rod End Style
SEAL
Seal Options
PORT
Port Options
PLH
Port Locations (Head)
PLC
Port Location (Cap)
CU
Cushion
No Cushion
ERP
Extra Rod Projection
Inch
FLATS
No. of A/C Flat
STU
Stop Tube
STUL
Stop Tube Length
Inch
KPR
Keyed Piston to Rod
RMAT
Rod Material
RMATNOTE
Rod Material Note
-
SENT
Sensor Type
ACC1
Head End Accessories
ACC2
Head End Accessory Attachments (Bracket)
ACC3
Head End Pivot Pin
ACC4
Cap End Accessory Attachments (Bracket)
ACC5
Cap End Pivot Pin
C
Inch
E
Inch
EE
P
Inch
Y
Inch
HD
Inch
LB
Inch
L
Inch
XC
Inch
XD
Inch
LR
LR Rad.
Inch
MR
MR Rad.
0.00 Inch
M
Inch
CD
Inch
CB
Inch
CW
Inch
MSRAD
MS Rad.
0.00 Inch
EX
0.00 Inch
NR
0.00 Inch
ZJ
0.00 Inch
PULLNAME
Pull Pressure
3000 PSI
PUSHNAME
Push Pressure
3000 PSI
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models