Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WHT11
Bill of material
WHT11-50-N
CODE
WHT11
LX1
AA
CZ1
Q235A
BMCL1
BMCL11
SCXS
/
LB2
LB21
LB3
LB31
GG
LBDH
N
D
50.0 mm
H
82 mm
H1
10 mm
R
61.0 mm
TT
t
4 mm
Z1
25 mm
SYXC
30/40/45/50
RXZH
250 kg
CKZL
0.9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models