Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch CMK2-SR-FP1 - Single acting retract type
Bill of material
CMK2-SR-00-25-25-T0H-R-FP1
TYPE
Type
CMK2-SR
MA
Mounting style
BORE
Bore size
mm
PTT
Port thread
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model number
LWD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPTBLWS
Option bellows
OPTPJOINT
Option push-in joint
OPTPRM
Option piston rod material
OPTBCO
Option boss cut off
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    CMK2-SR with switch
    CKD
    Without switch CMK2-SR-FP1 - Single acting retract type
    HÄNCHEN
    Clamping device Ratio-Clamp®, hydraulic
    Bimba Products
    SS Series: Stainless Steel Cylinders
    Bimba Products
    TAS Series: Heavy Duty Steel Cylinders
    Nason
    CRN Series - 1.50” to 8” Bore, Pneumatic, All Stainless, NFPA
    CKD
    CMK2 Foot type (LS-LB) - CMK2 Series common accessory
    CKD
    Without switch CMK2-P4-HP1
Previews
3D
Dimension
2D
Download CAD models