Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch SCA2-B - Double acting, back to back type
Bill of material
SCA2-B-00-50-B25-T0H-R-B25-T0H-R-FP1
TYPE
Type
SCA2-B
MA
Mounting style
BORE
Bore size
mm
PTT1
Port thread type of cylinder 1
CUS1
Cylinder 1 cushion type
STROKE1
Stroke length of cylinder 1
mm
Enter value for STROKE1
Stroke length of cylinder 1
mm
cm
inch
ft
SWM1
Cylinder 1 switch model number
LWD1
Cylinder 1 lead wire direction
LWL1
Cylinder 1 lead wire length
SWP1
Cylinder 1 switch position
PTT2
Port thread type of cylinder 2
CUS2
Cylinder 2 cushion type
STROKE2
Stroke length of cylinder 2
mm
Enter value for STROKE2
Stroke length of cylinder 2
mm
cm
inch
ft
SWM2
Cylinder 2 switch model number
LWD2
Cylinder 2 lead wire direction
LWL2
Cylinder 2 lead wire length
SWP2
Cylinder 2 switch position
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
ACC1
Accessory
ACC2
Accessory
POS1
Stroke position od cylinder 1
mm
Enter value for POS1
Stroke position od cylinder 1
mm
cm
inch
ft
POS2
Stroke position od cylinder 2
mm
Enter value for POS2
Stroke position od cylinder 2
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
DA
Thread
mm
EE
Thread
G
mm
J
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS1
LL+STROKE1
mm
LLPLUS2
LL+STROKE2
mm
LL
mm
MM
mm
Q
mm
SD
mm
SFPLUS
SF+STROKE1+STROKE2
mm
SF
mm
T
mm
V
mm
WF
mm
XF
mm
O
mm
P
mm
RD
mm
HD
mm
X
- mm
BB
- mm
BD1
- mm
BD2
- mm
L1
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
TB
- mm
TC
- mm
TD
- mm
TE
- mm
TF
- mm
TM
- mm
TN
- mm
TK
- mm
TY
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models