Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA01 - Corner Cylinder/Piping Type
Bill of material
WSA01-25-L-90
CODE
Code
WSA01
TYPE
Type
Piped type
CBM
Cylinder Body Material
Carbon Steel
MOA
Mode Of Action
Double-Action Type
UF
Use fluids
Filtered Standard Hydraulic Oil
BORE
Bore
CD
Corner Direction
AOTC
Angle Of Rotation
°
PRD
Piston rod diameter
φ18
CT
Corner Stroke
11.5 mm
PTS
Press the stroke
13 mm
TCF
Theoretical clamping force
166 70kgf/cm²
MPR
Maximum Pressure Resistance
100 kg/cm²
UPR
Use pressure range
10~70 kg/cm²
A1
104 mm
A2
127 mm
B
76 mm
C
27 mm
D1
16 mm
D2
27 mm
E1
M10
E2
M14×1.5
F
10 mm
G
50 mm
V
φV
φ46 mm
J
52 mm
K
40 mm
L
φ6.8 mm
M
PT1/8
N1
8 mm
N2
17.0 mm
N3
46.0 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models