Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB16_17 - 74 ° conical flared seal transition joint/Metric thread/Direct head
Bill of material
WSB16-14
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
APP
Applicable pipe outer diameter
8
M
M14x1.5
A
17 mm
L
40 mm
S
17 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models