Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC21_22 - 74 Conical flared sealing transition joint/American JIC thread/T-shaped tee joint
Bill of material
WSC21-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
7/16"x20 mm
A
24.5 mm
S
11 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models