Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB20 - XT Bushings
Bill of material
226842
BN
Bush Number
XTB20
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
15/32 Inch
B
2.688 Inch
D
OD
3-3/4 Inch
E
Keyway Width
F
Scribe Height
Inch
L
Length Through Bore
1.406 Inch
BC
Bolt Circle
3-3/16 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
5/16-18NC x 1-1/4" Inch
AW
Approx. Weight
1.5 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models