Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB30 - XT Bushings
Bill of material
226861
BN
Bush Number
XTB30
PN
Part Number
BORE
Bore
Inch
A
11/16 Inch
B
3.875 Inch
D
OD
5-5/16 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
2.063 Inch
BC
Bolt Circle
4-9/16 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
7/16-14NC x 1-1/2" Inch
AW
Approx. Weight
4.2 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models