Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB80 - XT Bushings
Bill of material
226891
BN
Bush Number
XTB80
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-3/8 Inch
B
11.125 Inch
D
OD
15-5/8 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
5.125 Inch
BC
Bolt Circle
12-7/8 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
1-1/8-7NC x 3-1/2" Inch
AW
Approx. Weight
85.7 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Baldor Reliance
    XT Hubs - XT Hubs
    Maska
    XT Bushing - XT Bushing
    Baldor Reliance
    XTB70 - XT Bushings
    Dodge
    HE-80 - HE Bushing
Previews
3D
Dimension
2D
Download CAD models