Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SMC
Description
Y20 - INTERFACE
Bill of material
Y20
LBRACKET
Bracket
B210
G
10 mm
M
22 mm
N
10 mm
O
28 mm
O2
22 mm
P
19 mm
Q
2.5 mm
S
40 mm
T
11 mm
U
4.0 mm
V
11 mm
LD
11 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model