Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YGC41_56 - Locating pin large head flat head standard type · P size designated type
Bill of material
YGC46-D1-P1.5
CODE
code
TYPE
type
P size designation type
MAT
National standard material
MAT1
Equivalent material
HARDNESS
hardness
SUR
surface treatment
D
TOLERANCE
tolerance
TOL
D tolerance
P
P(Min 0.01)
TOL2
P tolerance
0,-0.006
L
3
B
2
V
0
C
0.1
ZZRC
zzrc
ZZCN
zzcn
ZZMA
zzma
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models