Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZH07SJ-ZH07SK - 25 series light drag chain inner and outer diameter opening
Bill of material
ZH07SJ-F25-R55-N1
CNSORDERNO
model
CODE
Serial code
TYPE
type
Light 25 Series drag chain
OD
Open mode
Internal and external diameter opening
BE
beam
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
H
145 mm
D
125 mm
K
276 mm
HF
Actual space height HF
175
E
Outer width E
mm
P
Pitch P
45.8 mm
MCD
Maximum cable diameter
22 mm
MOL
Maximum overhead load
1 kg/m
MLO
Maximum overhead length
1.3 m
MALT
Maximum allowable travel
70 m
MAV
Maximum allowable vertical suspension
30 m
WEIGHT
weight
kg/m
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models