Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZH09TJ-ZH09TK - 35 series reinforced drag chain_ Internal and external diameter opening
Bill of material
ZH09TJ-F50-R100-N1
CNSORDERNO
model
CODE
Serial code
TYPE
type
35 Series drag chain
OD
Open mode
Internal and external diameter opening
BE
beam
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
H
266 mm
D
190 mm
K
455 mm
HF
Actual space height HF
316 mm
W
Outer width W
mm
P
Pitch P
63 mm
MCD
Maximum cable diameter
30 mm
MLO
Maximum overhead length
1.5 m
MALT
Maximum allowable travel
60 m
MAV
Maximum allowable vertical suspension
20 m
WEIGHT
weight
kg/m
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models