Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJH51 - Economical area sensor Universal type Detection distance 0.1~5m
Bill of material
ZJH51-8-K10-A
CODE
code
ZJH51
TYPE
type
Economical area sensor, general purpose
G
Number of beams
GG
Optical axis spacing
SOM
Signal output method
NOO
Number of outputs
Two groups
DD
Detection distance
0.1~5 m
H
Effective protection height
70
J
light curtain height
150
STANDARD
Standard accessories
2 connecting lines (transmitting transmission line 2.5m, receiving transmission line 3.5m) L-shaped side mount bracket (4pcs) Slider Nut (4pcs) Screw M6*L8 (4pcs) Screw M6*L16 (4pcs) Washer M6 (4pcs) Spring Pad M6 (4pcs)
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models