Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Lubricator Series N
Stückliste
N104-L00
IDNR
Ident number
MOD
Mod.
A
mm
B
mm
C
33 mm
D
30.5 mm
E
14.5 mm
F
mm
G
40.5 mm
H
M5
M
45 mm
N
44.5 mm
P
38 mm
Q
46.5 mm
T
22 mm
U
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models