B1-E521
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Valves and solenoid valves Series E base mounted body for individual or manifold assembly
Accessories for valves and solenoid valves Series E
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_ed_elettrovalvole_serie_e_su_base/accessori_per_valvole_ed_elettrovalvole_serie_e/piedino_di_montaggio_orizzontale_asmtab.prj},{NB=B1-E521},{IDNR=},{MOD=B1-E521},{PA=-},{PAX=0.000},{VERS1=1},{VERSX1=2},{VERSX2=3},{A=27},{AX1=0.00},{B=33.5},{C=43.4},{D=28.5},{E=31.5},{F=14.2},{G=1.2},{H=3.5},{INFO=Infotext},{PPATH=assembly_per_accessori_elettrovalvole_e_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Horizontal mounting foot bracket for valves with outlets on the body 10.5
Stückliste
B1-E521
IDNR
Identnummer
MOD
Mod.
B1-E521
PA
Size
-
A
27
mm
B
33.5
mm
C
43.4
mm
D
28.5
mm
E
31.5
mm
F
14.2
mm
G
1.2
mm
H
3.5
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求