454-011-295
AIR-tec-Vogel
Valves and solenoid valves
Mechanical and manual valves
Mechanically operated sensor valves Series 3 and 4
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_meccaniche_e_manuali/valvole_ad_azionamento_meccanico_sensibili_ser_3_4/454_011_295_asmtab.prj},{NB=454_011_295(HUB=0)},{IDNR=},{MOD=454-011-295},{PD=2÷8 bar},{PT=1250NL/min},{FD=4N},{DISPOSITIVI=leva rullo stabile},{HUB=0.0},{INFO=Infotext},{MOD1=454_011_295},{PPATH=454_011_295_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Valves series 454-011-295 - lever / roller, bistable
Stückliste
454-011-295
IDNR
Identnummer
MOD
Mod.
454-011-295
PD
Operating pressure
2÷8 bar
bar
PT
Flow rate
1250NL/min
FD
Actuating force
4N
DISPOSITIVI
Activity
lever / roller, bistable
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求