Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. GK - Self aligning rod
Bill of material
GK-160-200
MOD
Mod.
GK-160-200
PHY
Diameter
160-200 mm
KK
M36X2 mm
L
190.0 mm
L1
77.000 mm
L3
72 mm
L4
15.5 mm
A
39 mm
D
57.0 mm
H
75 mm
I
70 mm
SW
54 mm
SW1
32 mm
SW2
55 mm
B1
14 mm
AX
68.000 mm
Z
4 mm
E
2 mm
ETRANSL
Traslation
mm
Enter value for ETRANSL
Traslation
mm
cm
inch
ft
ZROT
Rotation
mm
Enter value for ZROT
Rotation
mm
cm
inch
ft
INFO
Infotext
Информация
Infotext
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели