Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Camozzi
Description
Manifold bases with common inlet and exhaust ports and with outlet ports on the front
Bill of material
901-N1A
MOD
Mod.
901-N1A
TG
Size
1
A
21.5 mm
B
96 mm
C
5 mm
D
12 mm
E
19 mm
F
25 mm
G
96 mm
H
43 mm
L
110 mm
M
36 mm
N
5.5 mm
P
5.5 mm
R
M5
S
heavy
G1/4
T
6.2 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD