Catalog navigation
Селекция на CAD модел
Налични продукти: 23
HELP_VARIABLE
Company
VOSS
Description
Straight attachment studs, ISO 11926-2/3 - Thread: UN/UNF (ISO 11926-2/3, SAE J 514), O-ring sealing, tube socket pre-assembled
Bill of material
0173152007
BZ
Order no.
VK
Order designation
INFO
Info
Catalogue
REIHE1
Tube OD d1
mm
PN
Pressure
bar
GEWD2
Thread d2
L3
Length l3
mm
L5
Length l5
mm
SW1
Width across flats SW1
mm
SW3
Width across flats for union nut
mm
I
Thread length i
mm
AM
Torque -10%
Nm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели