Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
ESYLUX
Description
Twilight switch / Wall mounting / ON/OFF - Twilight switch
Bill of material
ED10016530 - CDS-A/N
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Twilight switch
PRODB
Product description
BP
Special product funtions
BS
User interface
Adjusting controller
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
mm
B
Width
mm
H
Height/Depth
mm
GEW
Weight
g
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
RLUFT
Relative humidity
TEMP
Permissible ambient temperature
-25 ...+55 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
ALEIQ
Connectable wire cross section
mm²
LEISTA
Power consumption
W
HELLW
Level of brightness
5–300 lx
ALIK
Number of light channels
1
AHLK
Number of HVAC-channels
0
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/ED10016530
PDFLINK
Data sheet
https://www.esylux.com/dl/ED10016530
CLASS
ETIM 8.0 product class
EC000189
EF006569
Surface finish
frosted
EF000194
Switch-off delay
60 s
EF000008
Width
mm
EF000193
Turn-on delay
60 s
EF003832
Suitable for C-load
No
EF000025
Halogen free
No
EF000040
Height
mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF001503
Max. switching capacity
2300 W
EF009569
With DALI interface
No
EF000003
Installation type
Aufputz
EF000002
Nominal voltage
230 V
EF003882
RAL number (similar)
9010
EF000049
depth
mm
EF006243
transparent
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003948
Sensor model
Lichtsensor eingebaut
EF003825MAX
Switching-off brightness - max
300 lx
EF003825MIN
Switching-off brightness - min
5 lx
EF002393MAX
Operating temperature - max
55 °C
EF002393MIN
Operating temperature - min
-25 °C
EF003841MAX
Engaging brightness - max
300 lx
EF003841MIN
Engaging brightness - min
5 lx
EF006755
Suitable for protection type (IP)
IP54
EF000029
Contacts
1 Schließer
EF001325
Max. switching current (resistive load)
10 A
EF009564
With automatic overnight shut-off
EF000301
Swivel model
false
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model