Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
CKD
Description
No switch SCG-G2/G3
Bill of material
SCG-G2-00-50B-25
TYPE
Model No.
SCG
DOPL
Degree of protection
MS
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
DA
mm
DB
16 mm
DC
5 mm
EE
mm
F
mm
G
mm
J
mm
K
mm
KK
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
mm
SD
mm
T
mm
V
mm
WF
mm
X
mm
L1
- mm
RD
- mm
HD
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FG
- mm
FJ
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJ
- mm
TF
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TY
- mm
TZ
- mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD