Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
垂直式快速夹钳 - QC1-11002-B
Bill of material
QC1-13002-B
CNSORDERNO
bestellnummer
QC1-13002-B
CODE
QC1-13002-B
JCL
夹持力
150kg
YTXH
压头型号
QC-SA-086512
YBJD
压把开启角度
106°
SBJD
手柄开启角度
67°
ZZ
自重
520g
A
100
D
0.0
E
0
E1
0.0
F
0.0
F1
0
H
196
K
43
N
52
Q
35
P
19
T
3.0
X
15.4
Y
9.4
PDF
qc1-13002-b.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models