Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 82 - Double Disk-type Flexible Coupling
Bill of material
SG7-8-82-20-28-98WP
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
TSS
Tighten the strength
27-30 N.m
RT
Rated torque
100 N.m
MS
Max Speed
10000 prm
RRO
0.52 mm
TT
Tilting Tolerance
2.0 °
EP
End-Play
±1.1 mm
ML
Matetial
Aluminum Alloy,Stainless Steel Diaphragm
FH
Finish
Silver Anodizing
WT
Weight
1037 g
USE
Application
Used for transmitting power in kinds ofmechanicalequipments such as blower fan,pump,chemicalindustry,petroleum, metallurgy
RS
Remarks
The moment ofinertia and the quality is calculatedaccording to the maximum shaft holc;Bore dimensions can be customized;It can be customized with additional keyway
TD
Features
Excellent response and high torque capacity;Zero backlash;Identical clockwise and anticlockwise rotationalcharacteristics;Stainless steel plate springs absorb parallel, angularmisalignment and shaft end-play;Clamping type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models