您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
支托臂系统 CP 40
Rittal
机柜系统
支托臂立式系统
Powered by
CAD模型選擇
Attachment CP 40, steel, for support arm connection ▭ 90 x 71 mm - Support ...
20.08.2024
Coupling CP 40, steel, for support arm connection ▭ 90 x 71 mm - Support ar...
20.08.2024
Coupling CP 40, steel, for support arm connection ▭ 120 x 65 mm - Support a...
20.08.2024
Angle coupling 90° CP 40, steel, for support arm connection ▭ 90 x 71 mm - ...
20.08.2024
Angle piece 90° CP 40, steel - Support arm system CP 40, steel
20.08.2024
Angle adaptor 90° - for support arm combination CP 60 to CP 40
20.08.2024
Wall/base mounting bracket, CP 40, steel - Support arm system CP 40, steel
20.08.2024
Top-mounted joint CP 40, steel - Support arm system CP 40, steel
20.08.2024
Wall-mounted hinge CP 40, steel - Support arm system CP 40, steel
20.08.2024
Connection console VESA 75/100 - Support arm system CP 40/60/120
20.08.2024
Support section CP 40, steel - Support arm system CP 40, steel
20.08.2024
Adaptor - for Siemens Pro-Panel
20.08.2024
安装组件 - for support arm systems
20.08.2024
Tilting adaptor +100°/–60° for command panels with support arm connection ▭...
20.08.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.